??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24101.0234 Retaining Catch
HELP_VARIABLE
Company
Halder
Description
EH 24101. - Retaining Catches wing grip, one-sided, with male thread
Bill of material
24101.0234 Retaining Catch
BESTNR
Ref. No.
24101.0234
AUS
Version
silver
POS
Position
°
D1
17 mm
L1
55 mm
D2
10 mm
H1
~
22 mm
H2
~
16.5 mm
H3
min.
21.5 mm
L2
11 mm
F
Load capacity max.
450
G
Weight
64 g
Embedded user actions